Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors PS-71 - Gems Sensors PS-71
Bill of material
PS71-10-2MNZ-A-SP-V-FS10PSIR
Part Number
623429
Description
PS71-10-2MNZ-A-SP-V-FS10PSIR
Pressure Range Code
10
20
30
40
50
60
Pressure Fitting
2MNZ = 1/8" NPTM
4MNZ = 1/4" NPTM
8MNZ = 1/2" NPTM
2MGZ = 1/8" BSPM (G type)
4MGZ = 1/4" BSPM (G type)
4MSZ = 7/16"-20 SAE Male
6MSZ = 9/16"-18 SAE Male
M10Z = M10x1.0, Straight
M12Z = M12x1.5, Straight
M14Z = M14x1.5, Straight
2MNS = 1/8" NPTM
4MNS = 1/4" NPTM
2MGS = 1/8" BSPM (G type)
4MGS = 1/4" BSPM (G type)
Pressure Fitting
2MNX
Circuit
A = SPST/N.O.
B = SPST/N.C.
C = SPDT
Electrical Termination
SP = Spade Terminals
FL = Flying Leads
FLS = Flying Leads w/PVC Shrink Tubing
EL = 1/2" NPT Male Conduit w/Flying Leads
CAB = 18 AWG PVC Cable
Options
V = Viton® Diaphragm
E = EPDM Diaphragm
N = Neoprene Diaphragm
10A = 10A@125/250 VAC Max. Rating
G = Gold Contacts (for loads less then 12mA@12VDC)
RD = Reduced Differential (25% reduction typical)
OF = Oil Free Cleaned
R = Restrictor (low damping coefficient) Brass
SR = Spiral Restrictor (high damping cofficient) 300 Series Stainless Steel
WF = Weather Pack Connector, Female
WM = Weather Pack Connector, Male
DE = Deutsch Connector, Male, DT04 Series
Set Point Unit
PSI
BAR
Set Point Actuation
R = Rising Pressure
F = Falling Pressure
Pressure Range
10-30 psi
Accuracy
±1.5 psi +2% of setting
Average Deadband
3.5 psi +11% of setting
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.2b9565f9f6824e6385e81eeb1e4357b6@partcommunity.com
0