Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors M Series - Gems Sensors M Series
Bill of material
MA2034-03FM-B-Y1-201
Part Number
MA2034-03FM-B-Y1-201
Series
M
Power Rating
A - 0.5 W
B - 1 W
H - 2 W
Flow type
2 - WAY Normally Closed
Mopd
34 - 25 PSI
37 - 10 PSI
Body material
03 - Brass
18 - Aluminum
Body porting
FM - Face Mount
6B - 5/64"(2.0mm) barb
8B - 1/8" (3.2mm) barb
MM - Manifold Mount
Seal material
B - Nitrile
V - Viton
Coil construction
Y1 - Tape-Wrapped (Class B) Lead Wires
P1 - Tape-Wrapped (Class B) PCB 4-pin
Supply voltage
201 - 5 VDC
203 - 12 VDC
204 - 24 VDC
Embedded Preview + Generation
Preview
CAD Download
Embedded user actions
guest.gemssensors-embedded.cc2b55d2aacb43208f0d6b7b2b135dd8@partcommunity.com
0