Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors BG Series - Gems Sensors BG Series
Bill of material
BG2005-01LB-B-G1-203
Part Number
BG2005-01LB-B-G1-203
Series
BG
Flow type
2 - WAY Normally Closed
3-WAY Normally Closed
3-WAY Normally Open
3-WAY Multi Purpose
3-WAY Directional Control
Mopd
05 - 400 psi
07 - 300 psi
09 - 250 psi
11 - 200 psi
17 - 150 psi
22 - 100 psi
29 - 50 psi
Body material
01 - 303 Stainless Steel
03 - Brass
XX - No Body
Body porting
LB - 1/4" NPT Female
LC - 1/8" NPT Female
MM - Manifold Mount (5/16"-24 Stud)
Seal material
B - Nitrile
E - EPR
V - Viton
Coil construction
G1 - Grommet Housing, Tape-Wrapped (Class B) Lead Wires
G5 - Grommet Housing, Epoxy Encapsulated (Class B) Lead Wires
Supply voltage
203 - 12 VDC
204 - 24 VDC
Embedded Preview + Generation
Preview
CAD Download
Embedded user actions
guest.gemssensors-embedded.f6c78bab1d094b7a8b209d2195988097@partcommunity.com
0