Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors B - Cryo Series - Gems Sensors B - Cryo Series
Bill of material
BC2002-01LC-R-G6-203
Series
B
Porting
C - Bottom out
N - In-line
Flow type
2 - WAY Normally Closed
Mopd
02 - 900 psi
05 - 405 psi
08 - 270 psi
16 - 160 psi
21 - 110 psi
25 - 80 psi
28 - 65 psi
33 - 30 psi
Body material
01 - 303 Stainless Steel
05 - 316 Stainless Steel
Body porting
LC - 1/8 NPT Female
Seal material
R - Rulon
Coil construction
G6 - Epoxy Encapsulated (Class - H), Grommet HSG.
C6 - Epoxy Encapsulated (Class - H), Conduit HSG.
C9 - Epoxy Encapsulated (Class - H), Conduit HSG. (Filled)
Supply voltage
203 - 12 VDC
204 - 24 VDC
300 - 24/50/60R**
301 - 120/50/60R**
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.f3a3d41541ad4a5cba504f57f56942a2@partcommunity.com
0