Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors AS Series - Gems Sensors AS Series
Bill of material
AS2017-01LC-E-G1-203
Series
AS
Flow type
2 - WAY Normally Closed
Mopd
150 psi
110 psi
90 psi
70 psi
45 psi
15 psi
5 psi
Body material
01 - 303 Stainless Steel
03 - Brass
05 - 316 Stainless Steel
XX - No Body
Body porting
LC - 1/8" NPT Female
MM - Manifold Mount (5/16"-24 Stud)
Seal material
E - EPR
V - Viton
Coil construction
G1 - Grommet Housing, Tape-Wrapped (Class-B), Lead Wires
G5 - Grommet Housing, Epoxy Encapsulated (Class-B), Lead Wires
Supply voltage
203 - 12 VDC
204 - 24 VDC
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.d48a8cd89af04012ac2295fc7528951d@partcommunity.com
0