Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors AG Series - Gems Sensors AG Series
Bill of material
AG2001-01LC-B-G1-111
Series
AG
Flow type
2 - WAY Normally Closed
3 - WAY Normally Closed
3 - WAY Normally Open
3 - WAY Multy - Purpose
3 - WAY Directional Control
Mopd
01 - 1000 psi
04 - 500 psi
07 - 300 psi
11 - 200 psi
14 - 175 psi
22 - 100 psi
29 - 50 psi
Body material
01 - 303 Stainless Steel
03 - Brass
05 - 316 Stainless Steel
XX - No Body
Body porting
LC - 1/8" NPT Female
MM - Manifold Mount (5/16"-24 Stud)
Seal material
B - Nitrile
E - EPR
V - Viton
Coil construction
G1 - Grommet Housing, Tape-Wrapped (Class-B), Lead Wires
G5 - Grommet Housing, Epoxy Encapsulated (Class-B), Lead Wires
Supply voltage
111 - 120 VAC/60 Hz
203 - 12 VDC
204 - 24 VDC
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.b0b95f8662c746adab01833cae502458@partcommunity.com
0