Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors 3500 Series - Gems Sensors 3500 Series
Bill of material
3500B000PG08BR00
PN
3500B000PG08BR00
Series
3500
Output
B - 4-20 mA
N - 0.5-4.5 V
S - 0-10 V
C - 1-6 V
P - 1-10 V
T - 0.5-4.5 V Ratiometric
H - 1-5 V
R - 0-5 V
Pressure range
000P - 0 psi
05P0 - 5 psi
010P - 10 psi
015P - 15 psi
030P - 30 psi
050P - 50 psi
100P - 100 psi
150P - 150 psi
200P - 200 psi
250P - 250 psi
400P - 400 psi
600P - 600 psi
0000 - 0 bar
350M - 350 mbar
700M - 700 mbar
0001 - 1 bar
01B6 - 1.6 bar
02B5 - 2.5 bar
0004 - 4 bar
0006 - 6 bar
0010 - 10 bar
0016 - 16 bar
0025 - 25 bar
0040 - 40 bar
Pressure Datum
G - Gauge
A - Absolute
V - Compound
Pressure Port
08 - 1/8-27 NPT External
4D - 1/8-27 NPTF
02 - 1/4-18 NPT External
04 - 7/19-20 UNF External Flare (SAE #4,J514)
1J - 7/16-20 UNF External
01 - G 1/4 External
05 - G 1/4 External Soft Seal
OL - M12 x 1.5 - 6g
OS - G 1/8 External
Electrical Connection
B - Industrial DIN 9.4 mm
E - M13 x 1
G - DIN 43650A
K - Industrial DIN (Alternative Pinout)
8 - Deutch DT04-4P
9 - Packard Metri-Pack
Optional Restrictor
R - Restrictor
0 - No Restrictor
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.5fa28517cfba404d841972a8bc14924e@partcommunity.com
0