Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors 3100 & 3200 Series - Gems Sensors 3100 & 3200 Series
Bill of material
3100B100PG08BR00
Series
3100 - Pressure Transducer Combination Pressure and Temerature
3200 - Pressure Transducer Combination Pressure and Temerature
3101 - Temp. Output Range -40°C to 125°C
3201 - Temp. Output Range -40°C to 125°C
3102 - Temp. Output Range 0°C to 100°C
3202 - Temp. Output Range 0°C to 100°C
3103 - Temp. Output Range 0°C to 80°C
3203 - Temp. Output Range 0°C to 80°C
Output
B - 4-20 mA
N - 0.5-4.5 V
T - 0.5-4.5 V Ratiometric
C - 1-6 V
R - 0-5 V
H - 1-5 V
S - 0-10 V
Pressure range
150PG - 0-100 psiG
150PG - 0-150 psiG
200PG - 0-200 psiG
300PG - 0-300 psiG
500PG - 0-500 psiG
600PG - 0-600 psiG
750PG - 0-750 psiG
10CPG - 0-1000 psiG
15CPS - 0-1500 psiS
20CPS - 0-2000 psiS
25CPS - 0-2500 psiS
30CPS - 0-3000 psiS
35CPS - 0-3500 psiS
40CPS - 0-4000 psiS
50CPS - 0-5000 psiS
60CPS - 0-6000 psiS
75CPS - 0-7500 psiS
10KPS - 0-10000 psiS
15KPS - 0-15000 psiS
20KPS - 0-20000 psiS
25KPS - 0-25000 psiS
32KPS - 0-32000 psiS
0007G - 0-7 barG
0010G - 0-10 barG
0016G - 0-16 barG
0025G - 0-25 barG
0040G - 0-40 barG
0060G - 0-60 barG
0100S - 0-100 barS
0160S - 0-160 barS
0250S - 0-250 barS
0400S - 0-400 barS
0600S - 0-600 barS
1000S - 0-1000 barS
1600S - 0-1600 barS
2200S - 0-2200 barS
Pressure Port
08 - 1/8-27 NPT External
02 - 1/4-18 NPT External
04 - 7/19-20 UNF External Flare (SAE #4,J514)
0E -1/4-18 NPT Internal
1G - Schrader SAE #4, 7/16' Internal
1J - 7/16-20 External (SAE #4, J1926-2)
1P - SAE 6 (9/16-18 UNF 2A)
4C - 1/4-18 NPTF External (Dryseal)
4D - 1/8-27 NPTF External (Dryseal)
4N - 3/8-24 NPTF External (SAE J1926)
01 - G 1/4 External
05 - G 1/4 External Soft Seal
0L - M12 x 1.5 (<1000 bar, 15000psi)
2T - M12 x 1.5 (6g) (>1000 bar, 15000psi)
4J - M14 x 1.5 Straight
Electrical Connection
B - Industrial DIN 9.4 mm
E - M12 x 1P (4-Pin)
G - Large DIN
R - Industrial DIN 9.4 mm (alternate pin out)
W - Flying lead (12 inches/300mm)
Y - Deutch DT04 -3P
6 - Amp - Superseal 1.5 Series
8 - Deutch DT04-4P
9 - Packard Metri-Pack
Optional Restrictor
R - Restrictor
0 - No Restrictor
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.51373db2a2f443989c058b83a724738e@partcommunity.com
0