Catalog navigation
CAD model selection
Company
Gems Sensors
Description
Gems Sensors PS-61 - Gems Sensors PS-61
Bill of material
210887
Part Number
210887
Description
PS61-10-2MNZ-A-SP
Pressure Range Codes
10
20
30
40
50
60
70
80
90
100
Pressure Fitting
2MNZ=1/8" NPT Male
4MNZ=1/4" NPT Male
2MGZ=1/8-28 BSPP
4MGZ=1/4-19 BSPP
4MSZ=7/16"-20 SAE
6MSZ=9/16"-18 SAE
M10Z=M10x1.0
M12Z=M12x1.5
M14Z= M14x1.5
2MNS=1/8" NPT Male
4MNS=1/4" NPT Male
4MGS=1/4-19 BSPP
4MSS=7/16"-20 SAE
6MSS=9/16"-18 SAE
Circuit
A=SPST/N.O.
B=SPST/N.C.
Electrical Termination
SP=2x 1/4' x 1/32 Spade, Factory Set or Adjustable
TS=6-32 Terminal Screws, Factory Set or Adjustable
SS=Amp Superseal 1.5 Integral Male, Factory Set
DT=Deutsch DT-04-2P Integral Male, Factory Set
FLA=18 AWG Flying Leads, Adjustable
FLF=18 AWG Flying Leads, Factory Set
FLSA=18 AWG Flying Leads w/PVC Shrink Tubing, Adjustable
FLSF=18 AWG Flying Leads w/PVC Shrink Tubing, Factory Set
CAB=18 AWG PVC Cable, Factory Set
Extended Lead Length
0
Seal Material
Nitrile
V=FKM
E=EPDM
F=FVMQ (Fluorosilicone)
Gold Contacts
Not Selected
G=Gold Contacts
Options
Not Selected
OF=Oil Free Cleaned
RB=Rubber Boot
WF=Weather Pack Connector, Female P/N 12015792
WM=Weather Pack Connector, Male P/N 12015973
DE=Deutsch Connector, Male P/N DT04-2P-E003
FS=Factory Set Specify Value & Rising/Falling
Style
Diaphragm
Recommended Media
Liquids & Gases
Pressure Range
10-60 psig (.7-4.1 bar)
Repeatability
+/-1.5 psi (0.10 Bar) +3% of setting
Average Deadband
12% of setting
Proof Pressure
6,000 psi (414 bar)
Burst Pressure
9,000 psi (620 bar)
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.d49cfbe58fb64abcbc09b11c5198be37@partcommunity.com
0