??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Gems Sensors
Description
Gems Sensors PS-41 - Gems Sensors PS-41
Bill of material
PS41-20-2MNB-A-SP-V-FS20PSIR
Part Number
216244
Description
PS41-20-2MNB-A-SP-V-FS20PSIR
Pressure Range Code
Pressure Fitting
Pressure Fitting
2MNX
Circuit
Electrical Termination
Options
Set Point Unit
Set Point Actuation
Pressure Range
7-30 psi
Accuracy
±0.8 psi +2% of setting
Average Deadband
3 psi +8% of setting
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Embedded user actions
guest.gemssensors-embedded.dc9ea1cd12da44f69d1effd17720b5b2@partcommunity.com
0